How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | L1: | 9.82 in |
| AA: | 10.25 | D: | 3.38 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| P: | 2.38 in | T: | 1.625 |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.32 | AG: | 5.16 |
| U: | 0.875 in | LL: | 2.38 in |
| AF: | 0.25 | L: | 6.57 in |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Bore Code: | 26 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

