How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AB: | 4.76 |
| AE2: | 0.56 | D: | 3.38 |
| AK: | 8.5 | AA: | 10.25 |
| LL: | 2.38 in | AJ: | 7.25 |
| G: | 2.32 | U: | 0.875 in |
| T: | 1.625 | H: | 0.53 in |
| L1: | 9.82 in | P: | 2.38 in |
| AG: | 5.16 | L: | 6.57 in |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Bore Code: | 26 | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

