How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.25 |
| AA: | 10.25 | H: | 0.53 in |
| BD: | 9 | U: | 0.875 in |
| L: | 6.57 in | I: | 4.84 in |
| BF: | 0.53 | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L1: | 9.82 in | T: | 1.625 |
| P: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.603 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

