How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L: | 6.57 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AK: | 8.5 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.625 |
| BF: | 0.53 | G: | 2.32 |
| L1: | 9.82 in | BD: | 9 |
| U: | 0.875 in | AF: | 0.25 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.625 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

