How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| L1: | 9.82 in | AE2: | 0.56 |
| G: | 2.32 | AJ: | 7.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.625 | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| AG: | 5.16 | AK: | 8.5 |
| P: | 2.38 in | U: | 0.875 in |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

