How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.25 | V: | 2.51 in |
| P: | 2.38 in | BD: | 9 |
| L: | 6.57 in | U: | 0.875 in |
| D: | 3.38 | AJ: | 7.25 |
| AA: | 10.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| AG: | 5.16 | L1: | 9.82 in |
| G: | 2.32 | I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

