How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BF: | 0.53 |
| AK: | 8.5 | L: | 6.57 in |
| LL: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | AB: | 4.76 |
| T: | 1.625 | BD: | 9 |
| BE1: | 0.5 in | L1: | 9.82 in |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| U: | 0.875 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

