How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE1: | 0.5 in |
| AB: | 4.76 | BF: | 0.53 |
| T: | 1.625 | D: | 3.38 |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | L: | 6.57 in |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.25 | I: | 4.84 in |
| P: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | L1: | 9.82 in |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 26 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

