How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | D: | 3.38 |
| AJ: | 7.25 | V: | 2.51 in |
| AB: | 4.76 | L: | 6.57 in |
| T: | 1.625 | L1: | 9.82 in |
| G: | 2.32 | AF: | 0.25 |
| BF: | 0.53 | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

