How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| BE1: | 0.5 in | G: | 2.32 |
| P: | 2.38 in | AJ: | 7.25 |
| AA: | 10.25 | L: | 6.57 in |
| LL: | 2.38 in | L1: | 9.82 in |
| AG: | 5.16 | AK: | 8.5 |
| AB: | 4.76 | AE2: | 0.56 |
| BF: | 0.53 | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.82 | Gear Type: | Worm |
| Bore Code: | 26 | Service Factor: | 1 |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

