How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BF: | 0.53 |
| AK: | 8.5 | T: | 1.625 |
| G: | 2.32 | V: | 2.51 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 | AE2: | 0.56 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | L: | 6.57 in |
| BD: | 9 | H: | 0.53 in |
| AG: | 5.16 | P: | 2.38 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

