How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| I: | 4.84 in | AF: | 0.25 |
| L1: | 9.82 in | L: | 6.57 in |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.625 | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

