How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.53 | T: | 1.625 |
| AG: | 5.16 | D: | 3.38 |
| U: | 0.875 in | P: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| L1: | 9.82 in | L: | 6.57 in |
| AE2: | 0.56 | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 8.5 | G: | 2.32 |
| BD: | 9 | LL: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.68 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 350 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

