How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L1: | 9.82 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 4.76 | H: | 0.53 in |
| T: | 1.625 | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Output RPM: | 350 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

