How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 5.16 |
| AJ: | 7.25 | L: | 6.57 in |
| BE1: | 0.5 in | D: | 3.38 |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | BF: | 0.53 |
| P: | 2.38 in | L1: | 9.82 in |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

