How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AA: | 10.25 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 2.51 in | U: | 0.875 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 5.16 | L1: | 9.82 in |
| T: | 1.625 | AB: | 4.76 |
| L: | 6.57 in | D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.28 | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 30YFC | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

