How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.53 |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | LL: | 2.38 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | AJ: | 7.25 |
| I: | 4.84 in | L1: | 9.82 in |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 8.5 | U: | 0.875 in |
| G: | 2.32 | BD: | 9 |
| AA: | 10.25 | AG: | 5.16 |
| T: | 1.625 | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

