How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
| BD: | 9 | D: | 3.38 |
| I: | 4.84 in | V: | 2.51 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| G: | 2.32 | AA: | 10.25 |
| AJ: | 7.25 | P: | 2.38 in |
| T: | 1.625 | BE1: | 0.5 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

