How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | V: | 2.51 in |
| LL: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AG: | 5.16 | P: | 2.38 in |
| L1: | 9.82 in | D: | 3.38 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| L: | 6.57 in | AA: | 10.25 |
| U: | 0.875 in | AJ: | 7.25 |
| T: | 1.625 | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Bore Code: | 26 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

