How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| G: | 2.32 | BE1: | 0.5 in |
| U: | 0.875 in | BF: | 0.53 |
| AG: | 5.16 | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in | L1: | 9.82 in |
| I: | 4.84 in | T: | 1.625 |
| P: | 2.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 7.5:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

