How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 6.57 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| AA: | 10.25 | T: | 1.625 |
| BD: | 9 | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 7.25 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| BF: | 0.53 | LL: | 2.38 in |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

