How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.32 | AJ: | 7.25 |
| V: | 2.51 in | D: | 3.38 |
| T: | 1.625 | BD: | 9 |
| I: | 4.84 in | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | AG: | 5.16 |
| P: | 2.38 in | L1: | 9.82 in |
| AA: | 10.25 | AK: | 8.5 |
| L: | 6.57 in | U: | 0.875 in |
Technical Specifications
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.895 |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

