How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE1: | 0.5 in |
| T: | 1.625 | G: | 2.32 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BF: | 0.53 | U: | 0.875 in |
| AA: | 10.25 | AE2: | 0.56 |
| L1: | 9.82 in | I: | 4.84 in |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AG: | 5.16 |
| V: | 2.51 in | AK: | 8.5 |
| AF: | 0.25 | P: | 2.38 in |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

