How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | V: | 2.51 in |
| U: | 0.875 in | G: | 2.32 |
| BD: | 9 | AG: | 5.16 |
| AJ: | 7.25 | T: | 1.625 |
| L1: | 9.82 in | AA: | 10.25 |
| L: | 6.57 in | H: | 0.53 in |
| I: | 4.84 in | AK: | 8.5 |
| AE2: | 0.56 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

