How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| AJ: | 7.25 | P: | 2.38 in |
| T: | 1.625 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| BF: | 0.53 | L1: | 9.82 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| U: | 0.875 in | V: | 2.51 in |
| AF: | 0.25 | D: | 3.38 |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 10.25 | G: | 2.32 |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 0.603 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

