How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 5.16 |
| G: | 2.32 | I: | 4.84 in |
| P: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | BE1: | 0.5 in |
| BD: | 9 | U: | 0.875 in |
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 9.82 in | V: | 2.51 in |
| T: | 1.625 | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 4.21 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

