How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| BE1: | 0.5 in | AG: | 5.16 |
| AF: | 0.25 | I: | 4.84 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| P: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | L1: | 9.82 in |
| AB: | 4.76 | T: | 1.625 |
| AK: | 8.5 | AE2: | 0.56 |
| AA: | 10.25 | AJ: | 7.25 |
| L: | 6.57 in | LL: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

