How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 9.82 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.76 | BD: | 9 |
| AA: | 10.25 | L: | 6.57 in |
| LL: | 2.38 in | BF: | 0.53 |
| T: | 1.625 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AE2: | 0.56 | U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Bore Code: | 26 | Assembly: | YFC-1 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 15:1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

