How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| I: | 4.84 in | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | L1: | 9.82 in |
| L: | 6.57 in | D: | 3.38 |
| AG: | 5.16 | AE2: | 0.56 |
| AK: | 8.5 | AB: | 4.76 |
| LL: | 2.38 in | BF: | 0.53 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| T: | 1.625 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.875 in |
Technical Specifications
| Bore Code: | 26 | Input HP @ 1750 RPM: | 4.21 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

