How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.625 |
| LL: | 2.38 in | I: | 4.84 in |
| AK: | 8.5 | L1: | 9.82 in |
| L: | 6.57 in | AJ: | 7.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | U: | 0.875 in |
| BD: | 9 | V: | 2.51 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | BE1: | 0.5 in |
| AE2: | 0.56 | AG: | 5.16 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

