How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L: | 6.57 in |
| V: | 2.51 in | AJ: | 7.25 |
| AF: | 0.25 | I: | 4.84 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | G: | 2.32 |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.53 | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.625 | L1: | 9.82 in |
| AK: | 8.5 | P: | 2.38 in |
| LL: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 30YFC | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.23 | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

