How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AE2: | 0.56 |
| L1: | 9.82 in | AG: | 5.16 |
| LL: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| L: | 6.57 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 4.84 in |
| AK: | 8.5 | U: | 0.875 in |
| BF: | 0.53 | G: | 2.32 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

