How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AA: | 10.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 5.16 |
| AJ: | 7.25 | AE2: | 0.56 |
| G: | 2.32 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
| U: | 0.875 in | T: | 1.625 |
| D: | 3.38 | AF: | 0.25 |
| BD: | 9 | I: | 4.84 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AK: | 8.5 | L1: | 9.82 in |
Technical Specifications
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output RPM: | 70 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

