How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| BF: | 0.53 | P: | 2.38 in |
| G: | 2.32 | AJ: | 7.25 |
| L1: | 9.82 in | T: | 1.625 |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

