How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| AG: | 5.16 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.56 |
| G: | 2.32 | D: | 3.38 |
| V: | 2.51 in | T: | 1.625 |
| L: | 6.57 in | BD: | 9 |
| AA: | 10.25 | AB: | 4.76 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AJ: | 7.25 |
| U: | 0.875 in | I: | 4.84 in |
| P: | 2.38 in | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| Ratio: | 30:1 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

