How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AG: | 5.16 | D: | 3.38 |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.53 | T: | 1.625 |
| LL: | 2.38 in | V: | 2.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 4.84 in |
| AA: | 10.25 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| L1: | 9.82 in | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Series Code: | OE | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.82 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

