How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| D: | 3.38 | BD: | 9 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BF: | 0.53 | V: | 2.51 in |
| AB: | 4.76 | LL: | 2.38 in |
| L1: | 9.82 in | AJ: | 7.25 |
| L: | 6.57 in | T: | 1.625 |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 6.68 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

