How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| LL: | 2.38 in | L1: | 9.82 in |
| AK: | 8.5 | P: | 2.38 in |
| L: | 6.57 in | T: | 1.625 |
| U: | 0.875 in | AJ: | 7.25 |
| D: | 3.38 | BD: | 9 |
| BF: | 0.53 | G: | 2.32 |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | AF: | 0.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output RPM: | 350 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

