How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| AF: | 0.25 | BD: | 9 |
| T: | 1.625 | AJ: | 7.25 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| LL: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 26 | Service Factor: | 1 |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

