How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | LL: | 2.38 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | BD: | 9 |
| L: | 6.57 in | G: | 2.32 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | I: | 4.84 in |
| U: | 0.875 in | AF: | 0.25 |
| V: | 2.51 in | L1: | 9.82 in |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

