How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.625 | AB: | 4.76 |
| I: | 4.84 in | L: | 6.57 in |
| V: | 2.51 in | AE2: | 0.56 |
| LL: | 2.38 in | AA: | 10.25 |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 2.38 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | L1: | 9.82 in |
| G: | 2.32 | U: | 0.875 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

