How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BE: | 0.38 in |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.625 | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | LM: | 8.82 |
| D: | 3.38 | AK: | 4.5 |
| L: | 6.57 in | V: | 2.51 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

