How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| U: | 0.875 in | G: | 2.32 |
| LM: | 8.82 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| AE2: | 0.56 | I: | 4.84 in |
| L: | 6.57 in | BF: | 0.41 |
| T: | 1.625 | AG: | 5.16 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| P: | 2.38 in | AK: | 4.5 |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

