How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 5.16 | AK: | 4.5 |
| L: | 6.57 in | T: | 1.625 |
| D: | 3.38 | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BF: | 0.41 | V: | 2.51 in |
| BE: | 0.38 in | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | U: | 0.875 in |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Series Code: | OE | Bore Code: | 26 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

