How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
| AB: | 4.76 | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| L: | 6.57 in | T: | 1.625 |
| AA: | 10.25 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| AJ: | 5.88 | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AK: | 4.5 |
| P: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Service Factor: | 1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

