How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 4.84 in | AA: | 10.25 |
| AB: | 4.76 | LM: | 8.82 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 2.38 in | T: | 1.625 |
| AK: | 4.5 | V: | 2.51 in |
| L: | 6.57 in | G: | 2.32 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

