How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | AB: | 4.76 |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2.32 | T: | 1.625 |
| AE2: | 0.56 | D: | 3.38 |
| AF: | 0.25 | I: | 4.84 in |
| LM: | 8.82 | U: | 0.875 in |
| BF: | 0.41 | L: | 6.57 in |
| H: | 0.53 in | P: | 2.38 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Series Code: | OE |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

