How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2.32 |
| AK: | 4.5 | D: | 3.38 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AA: | 10.25 | AG: | 5.16 |
| U: | 0.875 in | I: | 4.84 in |
| BD: | 5.88 | H: | 0.53 in |
| LM: | 8.82 | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | BE: | 0.38 in |
| P: | 2.38 in | T: | 1.625 |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

