How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| P: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | L: | 6.57 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 | AB: | 4.76 |
| G: | 2.32 | T: | 1.625 |
| LM: | 8.82 | AG: | 5.16 |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | V: | 2.51 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.77 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

