How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| BF: | 0.41 | G: | 2.32 |
| P: | 2.38 in | BD: | 5.88 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LM: | 8.82 | L: | 6.57 in |
| T: | 1.625 | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | AF: | 0.25 |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 0.875 in | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 26 | Output RPM: | 70 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

